Product E-Selectors
These product e-Selectors are designed to help you find the best Parker product for your application.
Many of these “inPHorm” e-Selectors perform complex calculations based on your operating parameters. In addition to suggesting the Parker product that best fits your use case, they often times give design recommendations that help you design the rest of the system as well.
- Download and install the program on your PC, so it can run when an internet connection is not available. Some of the downloaded programs require a patch to be installed after installation, and are noted below.
- Run from a web browser. To use this option, you first need to install the Citrix plug-in (one-time installation only).
The inPhorm e-Selectors are available in 2 different formats:
-
Accumulators
- Select hydraulic or pneumatic accumulators based on inputs such as: System maximum, minimum, and precharge pressures; temperatures; pump flow and cycling; and auxiliary power sources.
-
Brass Products
- Select brass valves and fittings and their associated CAD, and includes a competitive cross-over table.
-
Chelsea Products
- Select and configure a power take-off based on transmission manufacturer name and model.
-
Composite Sealing Systems
- Select high-reliability composite seals and gaskets that use a combination of metal or plastic retainer materials with molded-in-place elastomeric seals.
-
Cylinders
- Select imperial-sized hydraulic and pneumatic cylinders and their associated CAD, based on parameters such as desired cylinder force, mounting configurations, and other options.
-
European Cylinders
- Assists in the selection of large variety of metric-sized hydraulic cylinders and their associated CAD, based on parameters such as desired cylinder force, mounting configurations, and other options.
-
Finite Filters
- Select compressed air and gas filters and filter housing based on the gas being filtered, flow rates, inlet temperature and pressures, and filtration rating. Includes a competitive cross-over table.
-
Fluid Connectors Group 2.1
- Select fluid connector products including tube and hose fittings, quick couplings, and brass products. Selection critera include size, temperature, application, fluid type (media), pressure, and standards.
-
Hose and Fittings
- Select fluid connectors such as tube and hose fittings, hose and tubing, and valves based on use case information such as size, temperature, application, fluid type (media), and pressure. Includes a competitive cross-over table.
-
Hydraulic Motors
- Select an hydraulic motor based on known or calculated speed torque requirements, radial load curves, and performance curves.
-
Hydraulic Valves
- Select hydraulic valves, including electrohydraulic valves, directional control valves, and sandwich valves, and their associated controllers and drivers. Selection criteria include pressure drop, cylinder velocity, etc. Includes a competitive cross-over table.
-
Instrumentation Connectors
- Select high-purity instrumentation valves, based on type of valve (diverter, inline, selector), and actuation type (electric, manual, pneumatic). Includes a competitive cross-over table.
-
JBL Seals (Lathe Cut Seals)
- Select lathe-cut seals based on gland type, fluid type, size, and standards and certifications.
-
O-Rings
- Select seals and wipers for static and dynamic applications based on application, gland type, fluid type, size, and standards and certifications.
-
O-Rings
- Select O-rings for static applications based on gland type, fluid type, size, and standards and certifications.
-
O-Rings (Deutch, English, Francais)
- Multi-language selection of O-rings for static applications based on gland type, fluid type, size, and standards and certifications.
-
Process Filters
- Select filter for fluids based on housing type, filtration rating, fluid type and temperature, certifications, and efficiency ratings. Includes a competitive cross-over table.
-
Quick Couplings
- Select pneumatic and hydraulic quick couplings, hose fittings, and valves based on application, size, and fluid type. Includes a competitive cross-over table.
-
Rotary Actuators
- Select hydraulic and pneumatic rotary cylinders based on pressure, torque or kinetic energy, life cycle, and mounting options.
-
Sealing Solutions (Packings)
- Select seals and wipers for static and dynamic applications based on application, gland type, fluid type, size, and standards and certifications.
-
Skinner Valves
- Select solenoid valves based on function (2-, 3-, and 4-way), fluid type, size, pressure differentials, and coil voltage.