ⓧ Close
We offer exceptional pharmaceutical grade filters for implementation into the media prep process. Media can be prepared numerous ways depending on volume and upstream process requirements. The SpinBag Mixing System is an ideal single-use solution for smaller volumes and our SciLog® Inline Dilution System (ILD) allows for just-in-time preparation of highly concentrated solutions. These technologies along with automated lab systems and normal flow filtration can offer automated solutions to filter in line.